Cable LC-filter - drive L=365mm, red
181B6128
Power cable from Drive to LC-filter. Length for the cable is about 365mm
and the other end is marked in red which will be connected to the drive.
Power cable from Drive to LC-filter. Length for the cable is about 365mm
and the other end is marked in red which will be connected to the drive.
Gross weight | 0.95 kg |
Net weight | 0.86 kg |
Volume | 4.753 dm3 |
EAN | 5715253430546 |
Gross weight | 0.95 kg |
Net weight | 0.86 kg |
Volume | 4.753 dm3 |
EAN | 5715253430546 |
Electro Mechanics | Power cable |
Electro Mechanics | Power cable |
DrivePro category | Spare Part |
Product category | System module, liquid-cooled |
Product group | iC7-60 |
DrivePro category | Spare Part |
Product category | System module, liquid-cooled |
Product group | iC7-60 |