Product details

Gross weight 0.09 kg
Net weight 0.02 kg
Volume 2.35 dm3
EAN 5710107596768

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
F10
D11
F12
F11
D13
F13
F1
E1
F2
F18
E2
D1
F3
F17
F4
D2
D3
D4
E7
F8
F9
E9

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
F10
D11
F12
F11
D13
F13
F1
E1
F2
F18
E2
D1
F3
F17
F4
D2
D3
D4
E7
F8
F9
E9

SPARE PARTS FC 300 SERIES

Frame Size D1n
E1
E2
E7
E9
D2n
F10
D11
F12
D13
F11
F14
F13
F1
F2
F18
D1
F3
F17
F4
D2
D3
D4
F8
F9

SPARE PARTS AAF SERIES

Frame Size (E5) E5-Frame
(D9) D9-Frame
(D14) D14-Frame
(E1) E1-Frane

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F10
D11
F12
F11
D13
F13
F1
F18
F2
E1
F17
F3
E2
D1
F4
D2
D3
D4
F8
E7
F9
E9

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5122
T7202
T7102
T5202
T7302
T5302
T7062
T7072
T7152
T7042
T7052
T7352
T5152
T7252
T5252
T7122
Power rating (352) 352
(122) 122
(102) 102
(202) 202
(302) 302
(072) 072
(062) 062
(052) 052
(042) 042
(152) 152
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6102
T4352
T6222
T4222
T6402
T6272
T6172
T4172
T6152
T4272
T4152
T6122
T6352
Power rating (352) 352
(122) 122
(222) 222
(102) 102
(402) 402
(172) 172
(272) 272
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4352
T7202
T7102
T7402
T7302
T4202
T4302
T7062
T7072
T7152
T7052
T7352
T7252
T4152
T4252
T7122
Power rating (352) 352
(122) 122
(102) 102
(202) 202
(302) 302
(402) 402
(072) 072
(062) 062
(052) 052
(152) 152
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality