Product details

Gross weight 0.121 kg
Net weight 0.121 kg
Volume 2.256 dm3
EAN 5710107595204

Electro Mechanics

Electro Mechanics Power cable

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size E7
E9
E1
E2

SPARE PARTS FC 200 SERIES

Frame Size E7
E9
E1
E2

SPARE PARTS FC 300 SERIES

Frame Size E7
E9
E1
E2

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
E1
E2

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T5452
T5552
T7402
T7602
T7502
T5502
Power rating (352) 352
(452) 452
(552) 552
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T6502
T4402
T6602
T4502
Power rating (552) 552
(652) 652
(402) 402
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T4452
T7652
T4652
T7602
T7502
T4502
Power rating (452) 452
(652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality