Product details

Gross weight 0.246 kg
Net weight 0.2 kg
Volume 0 l
EAN 5710107595242

Electro Mechanics

Electro Mechanics Power cable

SPARE PARTS FC 100 SERIES

Frame Size E7
E9
E1
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Frame Size E7
E9
E1
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315
Power Rating (P500) 500 KW / 650 HP
(P315) 315 KW / 450 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size E7
E9
E1
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P400
T7P355
T5P250
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
E1
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P450
T7P500
T4P315
Power Rating 500 KW / 650 HP
315 KW / 450 HP
450 KW / 600 HP

SPARE PARTS VLT 5000 SERIES

Enclosure Class (N1) IP20 NEMA 1
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5352
T7402
Power rating (352) 352
(402) 402
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Class (N1) IP20 NEMA 1
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T7502
T4402
Power rating (402) 402
(502) 502
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Class (N1) IP20 NEMA 1
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4452
T7502
Power rating (452) 452
(502) 502
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality