Product details

Gross weight 0.298 kg
Net weight 0.2 kg
Volume 1.116 dm3
EAN 5710107596263

Connections

Connections Busbar input

SPARE PARTS FC 100 SERIES

Frame Size F10
D11
F12
D13
F11
F13
F1
F2
F18
E1
F3
E2
D2
F4
D4
E7
F8
F9
E9

SPARE PARTS FC 200 SERIES

Frame Size F10
D11
F12
D13
F11
F13
F1
E1
F18
F2
E2
F3
D2
F4
D4
E7
F8
F9
E9

SPARE PARTS FC 300 SERIES

Frame Size F10
D11
F12
F11
D13
F14
F13
F1
F2
F18
E1
F3
E2
F4
D2
D4
F8
E7
F9
E9

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size F10
D11
F12
D13
F11
F13
F1
E1
F2
F18
E2
F3
D2
F4
D4
E7
F8
F9
E9

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5252
T5352
T5452
T7652
T7402
T5202
T7602
T5302
T7502
T5502
Power rating (352) 352
(452) 452
(652) 652
(202) 202
(302) 302
(402) 402
(502) 502
(602) 602
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T4352
T6652
T6222
T4222
T4552
T6502
T6402
T4402
T4502
T6602
T6272
T4272
T6352
Power rating (352) 352
(552) 552
(222) 222
(652) 652
(402) 402
(502) 502
(602) 602
(272) 272
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T4352
T4452
T7652
T7402
T4652
T7302
T7602
T4302
T7502
T4502
T7352
T7252
T4252
Power rating (352) 352
(452) 452
(652) 652
(302) 302
(402) 402
(502) 502
(602) 602
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality