Product details

Gross weight 4.664 kg
Net weight 4.155 kg
Volume 0.043 m3
EAN 5710107605934

Connections

Connections Busbar Rectifier/SCR

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T7P1M4
T7P1M2
T4P1M0
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P1M4) 1.4 MW / 1900 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T7P1M4
T7P1M2
T4P1M0
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P800) 800 KW / 1200 HP
(P1M4) 1.4 MW / 1900 HP
RFI Hardware (H) H-type

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5P710
T7P1M0
T7P1M2
T5P800
T7P900
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P710) 710 KW / 1000 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T7P1M4
T7P1M2
T4P1M0
Power Rating 1.0 MW / 1350 HP
1.2 MW / 1600 HP
1.4 MW / 1900 HP
800 KW / 1200 HP
Spare part - RFI Hardware (H) H-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality