Product details

Gross weight 0.53 kg
Net weight 0.53 kg
Volume 6.05 l

Connections

Connections Busbar Rectifier/SCR

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC

SPARE PARTS FC 200 SERIES

DrivePro category Maintenance spare part
Spare Part
Frame Size C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC

SPARE PARTS FC 103 SERIES

Frame Size C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC

SPAREPARTS for FC-321

/Voltage Three phase 380-500 VAC
Three phase 525-600 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality