Busbar inverter cab. DC main F2
176F8876
Used on F frame units (F1/F2/F3/F4/F18) produced before week 34, 2015
Used on F frame units (F1/F2/F3/F4/F18) produced before week 34, 2015
Gross weight | 4.228 kg |
Net weight | 4.228 kg |
Volume | 0 l |
EAN | 5710107606559 |
Gross weight | 4.228 kg |
Net weight | 4.228 kg |
Volume | 0 l |
EAN | 5710107606559 |
Connections | Busbar for capacitor bank |
Connections | Busbar for capacitor bank |
Frame Size |
F2 F4 |
Frame Size |
F2 F4 |
Frame Size |
F2 F4 |
Frame Size |
F2 F4 |
Frame Size |
F2 F4 |
Frame Size |
F2 F4 |
DrivePro category | Spare Part |
Frame Size |
F2 F4 |
DrivePro category | Spare Part |
Frame Size |
F2 F4 |