Busbar/insulator set 500V E1h,E3h,Fx11

176F6682

Set of 3 cap bank busbars with Mylar insulators

Product details

Gross weight 4.1 kg
Net weight 2.1 kg
Volume 32.4 l
EAN 5715253145709

Connections

Connections Busbar for capacitor bank

SPARE PARTS FC 100 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size E3H
E1H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size E3H
E1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 799 A
658 A
736 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality