Product details

Gross weight 1.146 kg
Net weight 1.146 kg
Volume 7.965 dm3
EAN 5710107607365

Connections

Connections Busbar input

SPARE PARTS FC 100 SERIES

Frame Size E7
E9
E1
E2
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size E7
E9
E1
E2
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size E7
E9
E1
E2
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
E1
E2
Phase (T) Three phase

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7402
T7602
T7502
Power rating (402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6652
T6502
T6602
Power rating (652) 652
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7652
T7602
T7502
Power rating (652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality