Product details

Gross weight 0.536 kg
Net weight 0.5 kg
Volume 2.287 dm3
EAN 5710107594917

Electro Mechanics

Electro Mechanics Sensors current

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P630
T4P450
T4P355
T4P400
Power Rating (P400) 400 KW / 550 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P630
T4P450
T4P355
T4P400
Power Rating (P400) 400 KW / 550 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size E7
E9
E1
E2
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P560
T5P400
T5P355
T5P315
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P560) 560 KW / 750 HP

SPARE PARTS FC 103 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P630
T4P450
T4P355
T4P400
Power Rating 400 KW / 550 HP
355 KW / 500 HP
630 KW / 900 HP
450 KW / 600 HP

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Dedicated Application (P) Process
Display (DL) Local Control Panel (LCP)
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T5452
T5552
T7602
T5502
Power rating (452) 452
(552) 552
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C1) With coating
Dedicated Application (H) HVAC
Display (DL) Local Control Panel (LCP)
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T6652
T4552
T4502
Power rating (552) 552
(652) 652
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T4602
T7652
T4652
T4502
Power rating (652) 652
(502) 502
(602) 602
RFI Filter (R0) Without filter (No EMC)
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality