Product details

Gross weight 0.06 kg
Net weight 0.06 kg
Volume 0.011 hl
EAN 5710107596409

Connections

Connections Busbar IGBT

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
D11
D13
D1
D3

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
D11
D13
D1
D3

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D1n
D2n
D11
D13
D1
D3

SPARE PARTS AAF SERIES

Frame Size (D9) D9-Frame
(D14) D14-Frame

SPARE PARTS FC 103 SERIES

Frame Size D11
D13
D1
D3

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7062
T7072
T7152
T7042
T7052
T5152
T7122
T5122
T7102
Power rating (122) 122
(102) 102
(072) 072
(062) 062
(052) 052
(152) 152
(042) 042
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6172
T4172
T6152
T4152
T6122
T6102
Power rating (122) 122
(102) 102
(172) 172
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7062
T7072
T7152
T7052
T4152
T7122
T7202
T7102
T4202
Power rating (122) 122
(102) 102
(202) 202
(072) 072
(062) 062
(052) 052
(152) 152
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality