Busbar Current Sensor D1h/D3h - 300A LEM
176F6517
This part is going obsolete, please read content of Product Note 392 to
select and order proper upgrade kit.
This part is going obsolete, please read content of Product Note 392 to
select and order proper upgrade kit.
Gross weight | 797 g |
Net weight | 657 g |
Volume | 4.917 dm3 |
Gross weight | 797 g |
Net weight | 657 g |
Volume | 4.917 dm3 |
Connections | Busbar for current transducer |
Connections | Busbar for current transducer |
Frame Size |
D1n D5H D6H D3H D1H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC (5) 380 - 500 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T7N75K T2N55K T7N160 T4N160 T2N75K T7N132 T7N110 T4N132 T4N110 T7N90K |
Frame Size |
D1n D5H D6H D3H D1H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC (5) 380 - 500 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T7N75K T2N55K T7N160 T4N160 T2N75K T7N132 T7N110 T4N132 T4N110 T7N90K |
DrivePro category | Spare Part |
Frame Size |
D1n D5H D6H D3H D1H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC (5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7N75K T2N55K T7N160 T4N160 T2N75K T7N132 T7N110 T4N132 T4N110 T7N90K |
DrivePro category | Spare Part |
Frame Size |
D1n D5H D6H D3H D1H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC (5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T7N75K T2N55K T7N160 T4N160 T2N75K T7N132 T7N110 T4N132 T4N110 T7N90K |
Frame Size |
D1n D5H D6H D3H D1H |
Mains Voltage |
(2) 200 - 240 VAC (5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N55K T7N75K T2N45K T5N90K T7N55K T5N110 T5N132 T7N90K T7N110K T7N132K |
Frame Size |
D1n D5H D6H D3H D1H |
Mains Voltage |
(2) 200 - 240 VAC (5) 380 - 500 VAC (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N55K T7N75K T2N45K T5N90K T7N55K T5N110 T5N132 T7N90K T7N110K T7N132K |
Frame Size |
D5H D6H D3H D1H |
Phase | (T) Three phase |
Frame Size |
D5H D6H D3H D1H |
Phase | (T) Three phase |
Frame Size |
D5H D6H D3H D1H |
Frame Size |
D5H D6H D3H D1H |