Busbar, SCR AC input, Fx09, 385A

176F4124

Mains busbars (L1, L2, L3) to SCRs, 3 per kit

Product details

Gross weight 1.25 kg
Net weight 1.15 kg
Volume 2.052 l
EAN 5715253143859

Connections

Connections Busbar output

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 385 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality