Busbar, SCR AC input, E1h,E3h, Fx11

176F6680

Mains busbars to SCRs

Product details

Gross weight 0.32 kg
Net weight 0.2 kg
Volume 4.536 l
EAN 5715253145495

Connections

Connections Busbar Rectifier/SCR

SPARE PARTS FC 100 SERIES

Frame Size E3H
E1H

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size E3H
E1H

SPARE PARTS FC 300 SERIES

Frame Size E3H
E1H

SPARE PARTS FC 103 SERIES

Frame Size E3H
E1H

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 799 A
658 A
736 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality