Busbar, DClink SCR multi, Fx09

176F4160

Connects SCR to DC coil; +/- busbars & Mylar assy

Product details

Gross weight 0.97 kg
Net weight 0.85 kg
Volume 4.536 l
EAN 5715253144740

Connections

Connections Busbar output

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
302 A
DrivePro category Spare Part
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality