Bus Bar Assy Capbank Twist 690V D2h/D4h

176F6768

To be used on the following frame sizes

D-frame: Drives produced during or after week 23, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H238)

Product details

Gross weight 2.55 kg
Net weight 1.9 kg
Volume 0.417 hl

Connections

Connections Busbar for capacitor bank

SPARE PARTS FC 100 SERIES

Frame Size D7H
DA2
D8H
DB2
DA4
DB4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D7H
DA2
D8H
DB2
DA4
DB4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size Da2
D7H
Db2
D8H
Da4
Db4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPAREPARTS for FC-321

/Frame Size D3H
D2H
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality