Bus Bar Assy Capbank Twist 400V D1h/D3h

176F6765

To be used on the following frame sizes

D-frame: Drives produced during or after week 18, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H188)

Product details

Gross weight 1.09 kg
Net weight 0.81 kg
Volume 15.542 dm3

Connections

Connections Busbar for capacitor bank

SPARE PARTS FC 100 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N165) 165 KW / 220 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP

SPAREPARTS for FC-321

/Frame Size D4H
D1H
D2H
/Mains Option Mains Disconnect + Fuse

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality