Bus Bar Assembly CAP Bank 400V D1h/D3h

176F3350

To be used on the following frame sizes

D-frame: Drives produced before week 18, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H188)

Product details

Gross weight 1.15 kg
Net weight 0.96 kg
Volume 13.163 l
EAN 5710107599172

Connections

Connections Busbar for capacitor bank

SPARE PARTS FC 100 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T4N160
T2N75K
T4N132
T4N110
T2N90K

SPARE PARTS FC 200 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T5N132
T5N110
T4N160
T2N75K
T5N160
T4N132
T4N110
T2N90K

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D1n
D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T5N90K
T2N45K
T5N165
T5N132
T5N110
T5P165
T2N75K

SPARE PARTS FC 101 SERIES

/Frame Size H13
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 360 SERIES

Frame Size J8
Series (360) 360

SPAREPARTS for FC-321

/Frame Size D3H
D1H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality