Product details

Gross weight 1.144 kg
Net weight 1.094 kg
Volume 0.996 dm3
EAN 5715253333519

Connections

Connections Busbar for current transducer

SPARE PARTS FC 100 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T2N150
T4N250
T7N400
Power Rating (N400) 400 KW / 550 HP
(N160) 160 KW / 250 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T2N150
T4N250
T7N400
Power Rating (N400) 400 KW / 550 HP
(N160) 160 KW / 250 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N160
T5N200
T5N250
T2N150
T7N315
Power Rating (N200) 200 KW / 300 HP
(N110) 110 KW / 150 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 103 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
T4N250
T2N150
T7N400
Power Rating (N400) 400 KW / 550 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality