Brake rectifier 400VAC (180V DC)

178G1708

400V AC/180V DC rectifier

Product details

Gross weight 0.21 kg
Net weight 0.2 kg
Volume 0 l
EAN 5714853198108

Power Devices

Power devices Rectifier diode

SPARE PARTS OGD SERIES

Brake (B220) 220V DC brake (480V AC)
(B180) 180V DC brake (400V AC)
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Product Variant (S) Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality