Product details

Gross weight 0.15 kg
Net weight 0.13 kg
Volume 2.35 dm3
EAN 5710107595822

Electro Mechanics

Electro Mechanics Resistor DC bus balance

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
F10
D11
F12
F11
D13
F13
F1
E1
F18
F2
E2
F3
F17
D1
F4
D2
D3
D4
E7
F8
F9
E9
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
F10
D11
F12
D13
F11
F13
F1
E1
F2
F18
E2
F3
F17
D1
F4
D2
D3
D4
E7
F8
F9
E9
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D1n
D2n
F10
D11
F12
F11
D13
F13
F1
E1
F2
F18
E2
F3
F17
D1
F4
D2
D3
D4
E7
F8
F9
E9
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS AAF SERIES

VLT Series (005) 005
(006) 006

SPARE PARTS FC 103 SERIES

Frame Size F10
D11
F12
D13
F11
F13
F1
E1
F18
F2
D1
E2
F17
F3
D2
F4
D3
D4
E7
F8
F9
E9
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS VLT 5000 SERIES

Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (122) 122
(202) 202
(302) 302
(152) 152
(252) 252
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(222) 222
(172) 172
(272) 272
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (352) 352
(202) 202
(302) 302
(152) 152
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality