BRAKE FDB 10 180V SPECIAL
178G1707
This spare parts contains the 180VDC brake, the hub with rotor and the
friction plate. The 400V AC/180V DC rectifier have to ordered
seperately.
This spare parts contains the 180VDC brake, the hub with rotor and the
friction plate. The 400V AC/180V DC rectifier have to ordered
seperately.
Gross weight | 1.985 kg |
Net weight | 1.89 kg |
Volume | 4.048 dm3 |
EAN | 5714853185351 |
Gross weight | 1.985 kg |
Net weight | 1.89 kg |
Volume | 4.048 dm3 |
EAN | 5714853185351 |
DrivePro category |
Self-service spare part Spare Part |
Options | General |
DrivePro category |
Self-service spare part Spare Part |
Options | General |
Brake | (B180) 180V DC brake (400V AC) |
Product Variant | (S) Standard |
Brake | (B180) 180V DC brake (400V AC) |
Product Variant | (S) Standard |