Product details

Gross weight 0.17 kg
Net weight 0.17 kg
Volume 3.08 l
EAN 5715253331133

Connections

Connections Connector terminal block

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

SPARE PARTS FOR ADVANCED HARMONIC FILTER

Current rating 160 A
171 A
61 A
70 A
204 A
74 A
85 A
189 A
Product series Advanced Harmonic Filter OF7P2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality