AFE shunt capacitor, 43uF 4160V

141F6963

FLU-CSH-43-4-HANA

Product details

Gross weight 52 kg
Net weight 47 kg
Volume 52.935 l
EAN 5715253535203

Capacitors

Capacitors Filter capacitor bank

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

Spareparts for VACON 3000

/Motor voltage 4160 V
/Nominal current 510 A
340 A
650 A
980 A
/Product group VACON
/Product series 3000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality