AFE shunt capacitor, 100uF 4160V

141F6961

FLU-CSH-100-4-HANA

Product details

Gross weight 95 kg
Net weight 90 kg
Volume 0.948 l
EAN 5715253535173

Capacitors

Capacitors Filter capacitor bank

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

Spareparts for VACON 3000

/Motor voltage 4160 V
/Nominal current 510 A
820 A
425 A
1230 A
340 A
650 A
980 A
640 A
/Product group VACON
/Product series 3000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality