Product details

Gross weight 1.9 kg
Net weight 1.9 kg
Volume 3.08 l
EAN 5715253331188

Connections

Connections Connector terminal block

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

SPARE PARTS FOR ADVANCED HARMONIC FILTER

Current rating 251 A
380 A
482 A
291 A
304 A
439 A
355 A
325 A
385 A
231 A
Product series Advanced Harmonic Filter OF7P2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality