DrivePro ExWarr Work Shop PG07 24 Month

130R1160

DrivePro® Standard Extended Warranty provides repair at a Danfoss Drives
workshop, or shipment of a replacement product to the site.
You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 24 Months
Extended Warranty Site DrivePro ExWarr Work Shop

Family Class for Frequency Converter

Current rating 480 A
590 A
799 A
525 A
658 A
736 A
416 A
465 A
588 A
395 A
650 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

SERVICE FOR ENCLOSED DRIVE PLV202

Low harmonic Drive (T) None
Output Filter (C) Common Mode Filter
(X) No Filter

Services for Enclosed Drive FC-102

Low harmonic Drive (T) None
Output Filter (C) Common Mode Filter
(X) No Filter
PLV Frame Size (E6h) VLT ED (E4h Drive)
(E5h) VLT ED (E3h Drive)

Services for FC 100 SERIES

DrivePro category Extended Warranty
Frame Size E7
E9
E4H
E2H
E3H
E1
E2
E1H
RFI Hardware (P) P-type
(H) H-type
(I) I-type

Services for FC 103 SERIES

Frame Size E7
E9
E4H
E2H
E3H
E1
E1H
E2
Series 103
Spare part - RFI Hardware (H) H-type
(I) I-type

Services for FC 200 SERIES

Frame Size E7
E9
E4H
E2H
E3H
E1
E1H
E2
RFI Hardware (P) P-type
(H) H-type
(I) I-type

Services for FC 300 SERIES

Frame Size E7
E9
E4H
E2H
E3H
E1
E1H
E2
RFI Hardware (P) P-type
(H) H-type
(I) I-type

Services for FC 322 SERIES

Frame Size E7
E9
E1
E2
RFI Hardware (H) H-type
(I) I-type
Series (322) Advanced version

SERVICES FOR MCD 600 SERIES

Current Rating 1134 A
1154 A
1250 A
979 A
Enclosure Frame size 3

Services for refrigeration Drive FC-103

Low harmonic Drive (T) None
Output Filter (C) Common Mode Filter
(X) No Filter
PLV Frame Size (E6h) VLT ED (E4h Drive)
(E5h) VLT ED (E3h Drive)

SERVICES FOR VACON NXLM

Frame Size Frame 10
Product Group NXP Frequency Converter
NXS Frequency Converter

SERVICES FOR VXS100

Frame Size MR10

ServicesFor EnclosedAutomationDriveFC300

Low harmonic Drive (T) None
Output Filter (C) Common Mode Filter
(X) No Filter
PLV Frame Size (E6h) VLT ED (E4h Drive)
(E5h) VLT ED (E3h Drive)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality