FCD302PXXXT4W66H1SRXMFCFXXXXAXBXXXXXXDX

134H2993

FCD302PXXXT4W66H1SRXMFCFXXXXAXBXXXXXXDX
VLT® Decentral Drive FCD 302
Installation box only, 380-480VAC (Three phased), Standard White IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Inst.box small stand alone, No brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302PXXXT4W66H1SRXMFCFXXXXAXBXXXXXXDX

Product details

Gross weight 3.3 kg
Net weight 3 kg
Volume 0 l
EAN 5710107680948

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating PXXX Installation box only
Mains Voltage T4 380-480VAC (Three phased)
Enclosure W66 Standard White IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake S Brake chop. + mech. brake
Hardware Configuration R Inst.box small stand alone
Brackets X No brackets
Threads M Metric threads
Switch Option F Service switch motor side
Display C With display connector
Sensor Plugs F Direct mount 6xM12
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AX No fieldbus option
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302PXXXT4W66H1SRXMFCFXXXX
Typecode Part 2 AXBXXXXXXDX
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 3.3
Calculated Net Weight [kg] 3
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302PXXXT4W66H1SRXMFCFXXXX
Modelcode02 AXBXXXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality