FCD302PK75T4B66H1X1EMECXXXXXARBXXXXXXD0

132N5493

FCD302PK75T4B66H1X1EMECXXXXXARBXXXXXXD0
VLT® Decentral Drive FCD 302
0.75 kW / 1.0 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, No brake, Compl. small stand alone, Flat brackets,
Metric threads, Service switch mains side, With display connector

Model code: FCD302PK75T4B66H1X1EMECXXXXXARBXXXXXXD0

Product details

Gross weight 10.1 kg
Net weight 9.8 kg
Volume 39.938 l
EAN 5715253095110

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating PK75 0.75 kW / 1.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 1 Compl. small stand alone
Brackets E Flat brackets
Threads M Metric threads
Switch Option E Service switch mains side
Display C With display connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AR MCA117 PB FCD300
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302PK75T4B66H1X1EMECXXXXX
Typecode Part 2 ARBXXXXXXD0
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302PK75T4B66H1X1EMECXXXXX
Modelcode02 ARBXXXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality