FCD302PK55T4W69H1X1FMXXXXXXXAXBXXXXXXDX

134L7350

FCD302PK55T4W69H1X1FMXXXXXXXAXBXXXXXXDX
VLT® Decentral Drive FCD 302
0.55 kW / 0.75 HP, 380-480VAC (Three phased), Hygienic White IP66/N4X,
RFI Class A1/C2, No brake, Compl. small stand alone, 40 mm brackets,
Metric threads, No switch option, No Display Connector

Model code: FCD302PK55T4W69H1X1FMXXXXXXXAXBXXXXXXDX

Product details

Gross weight 9.5 kg
Net weight 9.5 kg
Volume 39.938 l
EAN 5710107825363

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating PK55 0.55 kW / 0.75 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure W69 Hygienic White IP66/N4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 1 Compl. small stand alone
Brackets F 40 mm brackets
Threads M Metric threads
Switch Option X No switch option
Display X No Display Connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AX No fieldbus option
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302PK55T4W69H1X1FMXXXXXXX
Typecode Part 2 AXBXXXXXXDX
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302PK55T4W69H1X1FMXXXXXXX
Modelcode02 AXBXXXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality