FCD302P3K0T4W66H1XYXXXXXXXXXALBXXXXXXDX

134L7019

FCD302P3K0T4W66H1XYXXXXXXXXXALBXXXXXXDX
VLT® Decentral Drive FCD 302
3.0 kW / 4.0 HP, 380-480VAC (Three phased), Standard White IP66/NEMA4X,
RFI Class A1/C2, No brake, Drive part, large encl., No brackets,
No installation box, No switch option, No Display Connector

Model code: FCD302P3K0T4W66H1XYXXXXXXXXXALBXXXXXXDX

Product details

Gross weight 10.2 kg
Net weight 9.9 kg
Volume 0 l
EAN 5710107822157

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P3K0 3.0 kW / 4.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure W66 Standard White IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration Y Drive part, large encl.
Brackets X No brackets
Threads X No installation box
Switch Option X No switch option
Display X No Display Connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AL Profinet
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF2 (MF2) MF2
Typecode Part 1 FCD302P3K0T4W66H1XYXXXXXXXXX
Typecode Part 2 ALBXXXXXXDX
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 10.2
Calculated Net Weight [kg] 9.9
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P3K0T4W66H1XYXXXXXXXXX
Modelcode02 ALBXXXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality