FCD302P2K2T4W66H1X3XMKCFXXEXANBXXXXXXDX

134H2189

FCD302P2K2T4W66H1X3XMKCFXXEXANBXXXXXXDX
VLT® Decentral Drive FCD 302
2.2 kW / 3.0 HP, 380-480VAC (Three phased), Standard White IP66/NEMA4X,
RFI Class A1/C2, No brake, Compl. large stand alone, No brackets,
Metric threads, Service switch mains + T, With display connector

Model code: FCD302P2K2T4W66H1X3XMKCFXXEXANBXXXXXXDX

Product details

Gross weight 13.5 kg
Net weight 13.3 kg
Volume 39.938 l
EAN 5710107672745

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P2K2 2.2 kW / 3.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure W66 Standard White IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 3 Compl. large stand alone
Brackets X No brackets
Threads M Metric threads
Switch Option K Service switch mains + T
Display C With display connector
Sensor Plugs F Direct mount 6xM12
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug E M12 Ethernet
Reserved X Reserved
A Option AN Ethernet IP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF2 (MF2) MF2
Typecode Part 1 FCD302P2K2T4W66H1X3XMKCFXXEX
Typecode Part 2 ANBXXXXXXDX
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 14.2
Calculated Net Weight [kg] 13.9
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P2K2T4W66H1X3XMKCFXXEX
Modelcode02 ANBXXXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality