FCD302P2K2T4W66H1X1XMFCFXXXXALBXXXXXXDX

134H2700

FCD302P2K2T4W66H1X1XMFCFXXXXALBXXXXXXDX
VLT® Decentral Drive FCD 302
2.2 kW / 3.0 HP, 380-480VAC (Three phased), Standard White IP66/NEMA4X,
RFI Class A1/C2, No brake, Compl. small stand alone, No brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302P2K2T4W66H1X1XMFCFXXXXALBXXXXXXDX

Product details

Gross weight 9.5 kg
Net weight 8.77 kg
Volume 39.938 l
EAN 5710107678013

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P2K2 2.2 kW / 3.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure W66 Standard White IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 1 Compl. small stand alone
Brackets X No brackets
Threads M Metric threads
Switch Option F Service switch motor side
Display C With display connector
Sensor Plugs F Direct mount 6xM12
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AL Profinet
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302P2K2T4W66H1X1XMFCFXXXX
Typecode Part 2 ALBXXXXXXDX
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P2K2T4W66H1X1XMFCFXXXX
Modelcode02 ALBXXXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality