VA20X-3L-0004-4-X+BM25-000054803

132L2317

VACON0020-3L-0004-4-X-R02+SEE9
VACON® 20 X
3,3 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, Text Keypad
C4 System Component, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0004-4-X-R02+SEE9

Product details

Gross weight 3.9 kg
Net weight 3.4 kg
Volume 0 l
EAN 5714853416080

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -3L -3L
Current -0004 4
Current Description 3,3 AMP
Mains Voltage -4 380 – 480 Vac
Segment -X -X
Regional -R02 North America
Customized +BM25 Vacon0020 product
Brake +DBIN (+DBIN) Brake Chopper
SW Package +F0117 (+F0117)Multipurpose System SW
E Slot Option Board +SEE9 E9,2-port ethernet
Application +A0000 (+A0000) No Additional App
Keypad +HMTX Text Keypad
Additional Equipment A +Q000 No add. Equipment A
Additional Equipment B +QGLC US Conduit Cable Gland Adapter
Terminal Box +TQGA Term B CableGland and No Brake
Frequency setting +LS60 60 Hz
Display Units +LSUS US Units of Measure
Shipping Package +GSCB Standard Packaging Material
EMC level +EMC4 C4 System Component
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MU2 Frame 02 X
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 VA20X-3L-0004-4-X+BM25
Typecode Part 2 -000054803
Modelcode01 VACON0020-3L-0004-4-X
Modelcode02 -R02+SEE9
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality