VA100X-3L-0012-5-X+BM1X-000141566

137U1322

VACON0100-3L-0012-5-X+LS60+FBIE+HMGR

VACON® 100X
12 AMP, (-5) 380 – 500 Vac
(+DBIN) Brake Chopper, (+LS60) 60 Hz
C2 Commercial&Industry Environ
IndEth (ProfinetIO,EthernetIP), Graphical Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0012-5-X+LS60+FBIE+HMGR

Product details

Gross weight 9.55 kg
Net weight 8.8 kg
Volume 0 l
EAN 5715253696287

Vacon 100 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0100 VACON 100
Input type -3L -3L
Current -0012 12
Current Description 12 AMP
Mains Voltage -5 (-5) 380 – 500 Vac
Segment -X Vacon 100X
Regional -R00 International
Customized +BM1X Vacon0100 product
Terminal Box +TBOX (+TBOX) Basic Terminal Box
Brake +DBIN (+DBIN) Brake Chopper
Frequency setting +LS60 (+LS60) 60 Hz
Display Units +LSSI Metric Units of Measure
Documentation level +DQCK (+DQCK) Quick Guide
Firmware Language Pack +FL01 UK, DE, FI, SE, IT, FR lang
SW Package +F0072 (+F0072) GP System Software
EMC level +EMC2 C2 Commercial&Industry Environ
Marine Approval +E000 (+E000) No Marine Approval
Application +A0000 (+A0000)No Special Application
Internal FB selection +FBIE IndEth (ProfinetIO,EthernetIP)
Keypad +HMGR Graphical Keypad
Real Time Clock Battery +SRNO No Battery for real time clock
D Slot Option Board +SD00 No board
E Slot Option Board +SE00 No board
Additional Equipment A +Q000 (+Q000) No add. Equipment A
Additional Equipment B +Q000 (+Q000) No add. Equipment B
Additional Equipment C +Q000 No add. Equipment C
Shipping Package +GSCB Standard Packaging Material
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MM4 MM 04
Product Catalog NO_VIEW NO VIEW
Modelcode01 VACON0100-3L-0012-5-X
Modelcode02 +LS60
Modelcode04 +FBIE+HMGR
Typecode Part 1 VA100X-3L-0012-5-X+BM1X
Typecode Part 2 -000141566
Calculated Net Weight [kg] 8.8
Calculated Gross Weight [kg] 9.55
Dimensions WxHxD [mm] 191X316X197
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901
Help Counter 1

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality