VA100X-3L-0012-5-X+BM1X-000098382

137G3667

VACON0100-3L-0012-5-X+FL03

VACON® 100X
12 AMP, (-5) 380 – 500 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), No Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0012-5-X+FL03

Product details

Gross weight 9.55 kg
Net weight 8.8 kg
Volume 0.311 hl
EAN 5715253297125

Vacon 100 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0100 VACON 100
Input type -3L -3L
Current -0012 12
Current Description 12 AMP
Mains Voltage -5 (-5) 380 – 500 Vac
Segment -X Vacon 100X
Regional -R00 International
Customized +BM1X Vacon0100 product
Terminal Box +TBOX (+TBOX) Basic Terminal Box
Brake +DBIN (+DBIN) Brake Chopper
Frequency setting +LS50 (+LS50) 50 Hz
Display Units +LSSI Metric Units of Measure
Documentation level +DQCK (+DQCK) Quick Guide
Firmware Language Pack +FL03 UK, ES, FR, IT, NL, PT lang
SW Package +F0072 (+F0072) GP System Software
EMC level +EMC2 C2 Commercial&Industry Environ
Marine Approval +E000 (+E000) No Marine Approval
Application +A0000 (+A0000)No Special Application
Internal FB selection +FBM2 Modbus, Backnet, N2 (+FBM2)
Keypad +HMNO No Keypad
Real Time Clock Battery +SRNO No Battery for real time clock
D Slot Option Board +SD00 No board
E Slot Option Board +SE00 No board
Additional Equipment A +Q000 (+Q000) No add. Equipment A
Additional Equipment B +Q000 (+Q000) No add. Equipment B
Additional Equipment C +Q000 No add. Equipment C
Shipping Package +GSCB Standard Packaging Material
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MM4 MM 04
Product Catalog NO_VIEW NO VIEW
Modelcode01 VACON0100-3L-0012-5-X
Modelcode03 +FL03
Typecode Part 1 VA100X-3L-0012-5-X+BM1X
Typecode Part 2 -000098382
Calculated Net Weight [kg] 8.8
Calculated Gross Weight [kg] 9.55
Dimensions WxHxD [mm] 191X316X197
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003
Help Counter 1

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality