Defrost DIN welding connection
Defrost DIN welding connection

Type designation: Defrost DIN welding con., Used for product: ICF 50-65

Product details

Gross weight 0.79 kg
Net weight 0.01 kg
EAN 5702428932738

 

Connection notes DIN
Connection size [in] 1"
Connection size [mm] 25 mm
Connection standard EN 10220
Connection type Butt weld
Packing format Multi pack
Quantity per packing format 12 pc
Type Spare part
Type designation Defrost DIN welding con.
Used for product ICF 50-65
Used for product comments Defrost side ports DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services