Shut-off ball valve, GBC 35s

009G7098

This product has been discontinued.
We have a replacement.

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Inlet size [mm]: 35.00, Outlet size [mm]: 35.00, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in

Product details

Gross weight 1.6 Kg
Net weight 1.39 Kg
Volume 2.599 Liter
EAN 5702428183116

 

Access port Yes
Approval CE
UKCA
UL
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Copper
Cv value [gal/min] 107.23 gal/min
Direction Straightway
Equipment Cap w. wire seal
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Embossed 2-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 1 3/8 in
Inlet size [mm] 35 mm
Kv value [m³/h] 92.96 m³/h
Max. test pressure [bar] 65 bar
Max. test pressure [psig] 940 psig
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 650 psig
Outlet connection type Solder, ODM
Outlet size [in] 1 3/8 in
Outlet size [mm] 35 mm
Packing format Multi pack
Panel mounting option M6 × 1.0 (2 PC)
Parts included Schrader valve
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 5 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234ze(E)
R134a
R22/R407C
R404A/R507A
R407A
R407F
R410A
R448A
R449A
R450A
R452A
R513A
SCIP dossier no. 4b2fe785-688b-4157-ad7e-68b26c6e3e7b
Serviceable BM/GBC valve spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 300 °F
Temperature range [°F] [min] -40 °F
Type GBC 35s
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality