FSA, Flare, Solder, ODF, Adapter

023U801466

Product Type: FSA, Inlet connection type: Flare, Outlet connection type: Solder, ODF, Adapter

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.074 Kg
Net weight 0.067 Kg
Volume 0.084 Liter
EAN 5702428073974

 

Connection material Brass
Copper
In scope of WEEE and contain batteries No
Inlet connection type Flare
Inlet size [in] 3/8 in
Material Group 170101
Max. Tightening torque [Nm] 30 nm
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Outlet connection type Solder, ODF
Outlet size [in] 3/8 in
Packing format Multi pack
Product group Generic accessories
Product Name Description Adapter
Quantity per packing format 120 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Serviceable Generic spare parts
Type FSA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality