Shows 55 product(s)
Solenoid valve, EVRST 20
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500
Solenoid valve, EVRA 3
Solenoid valve, Product Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange
Solenoid valve, EVRS 3
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 0.270, Kv value [m³/h]: 0.230
Solenoid valve, EVRS 3
Function: NC, Inlet connection type: Thread, Outlet connection type: Thread, Cv value [gal/min]: 0.270, Kv value [m³/h]: 0.230
Solenoid valve, EVRS 10
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.700, Kv value [m³/h]: 1.500
Solenoid valve, EVRST 10
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.700, Kv value [m³/h]: 1.500
Solenoid valve, EVRS 15
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.100, Kv value [m³/h]: 2.700
Solenoid valve, EVRST 15
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.100, Kv value [m³/h]: 2.700
Solenoid valve, EVRS 20
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500
Solenoid valve, EVRA 3
Solenoid valve, Product Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange
Solenoid valve, EVRA 3
Solenoid valve, Product Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange
Solenoid valve, EVRA 3
Solenoid valve, Product Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange
Solenoid valve, EVRA 3.5
Function: NC, Inlet connection type: Thread, Outlet connection type: Thread
Unloader flange valve, EVRF
Unloader flange valve, Product Type: EVRF, Function: NO, Inlet connection type: Flange, Outlet connection type: Flange
Solenoid valve, EVRST 15
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.100, Kv value [m³/h]: 2.700
Solenoid valve, EVRB
Function: 1 NO+1 NC, Inlet connection type: Thread, Outlet connection type: Thread
Solenoid valve, EVRS 20
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500
Solenoid valve, EVRST 20
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500
Solenoid valve, EVRA 10
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500