Safety relief valve, SFA 10H, G, 45 bar

148F4345

Pressure setting [bar]: 45, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: TÜV certificate included

Product details

Gross weight 1.234 Kilogram
Net weight 1.214 Kilogram
Volume 1.289 Liter
EAN 5714279886245

 

Approval EAC
Approval standard ISO 4126-1
Certified Coef of Disc 0.85 kg
China RoHS compliance Out of scope
Connection size [in] 3/8 in
Connection size [mm] 10 mm
Connection standard ISO 228-1
Connection type G
Contain batteries No
Direction Angleway
Equipment Cap
EU RoHS compliance Out of scope
Flow area [in2] 0.056 in²
Flow area [mm2] 36.3 mm²
Flow diameter [in] 0.268 in
Flow diameter [mm] 6.8 mm
Fluid Group 1
Inlet connection size [in] 1/2 in
Inlet connection size [mm] 10 mm
Lift [mm] 2.3 mm
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Outlet connection size [in] 3/4 in
Outlet connection size [mm] 15 mm
Packing format Single pack
PED category IV
Pressure certificate TÜV certificate included
Pressure setting [bar] 45 bar
Pressure setting [psig] 653 psig
Product group Safety relief valves
Product Name Description Safety relief valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R744
R410A
Surface coating Zn (TLP)
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -58 °F
Type SFA 10H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality