Safety relief valve, BSV 8, G, 15 bar
2416+320
Inlet connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1
Inlet connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1
Gross weight | 1.658 Kg |
Net weight | 1.56 Kg |
Volume | 1.265 Liter |
EAN | 5702428191913 |
Gross weight | 1.658 Kg |
Net weight | 1.56 Kg |
Volume | 1.265 Liter |
EAN | 5702428191913 |
Approval |
CE EAC LLC CDC TYSK UKCA |
Certified Coef of Disc | 0.43 kg |
China RoHS compliance | Out of scope |
Connection Internal/External | External |
Connection size [in] | 5/16 in |
Connection size [mm] | 8 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.078 in² |
Flow area [mm2] | 50 mm² |
Flow diameter [in] | 0.315 in |
Flow diameter [mm] | 8 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/4 |
Inlet connection type | G |
Lift [mm] | 1.45 mm |
Nominal diameter |
DN |
Outlet connection size [in] | 1 |
Packing format | Single pack |
PED category | IV |
Pressure certificate | TÜV certificate included |
Pressure setting [bar] | 15 bar |
Pressure setting [psig] | 218 psig |
Product description | Safety Relief Valve |
Product group | Safety relief valves |
Product Name Description | Safety relief valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R170 R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R452C R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R600 R600a R717 R744 |
Temp. range with POV [°C] [max] | 100 °C |
Temp. range with POV [°C] [min] | -50 °C |
Temp. range with POV [°F] [max] | 212 °F |
Temp. range with POV [°F] [min] | -58 °F |
Temp.range w.Safety valve [°C] [max] | 100 °C |
Temp.range w.Safety valve [°C] [min] | -30 °C |
Temp.range w.Safety valve [°F] [max] | 212 °F |
Temp.range w.Safety valve [°F] [min] | -22 °F |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -22 °F |
Type | BSV 8 |
UK RoHS compliance | Out of scope |
Approval |
CE EAC LLC CDC TYSK UKCA |
Certified Coef of Disc | 0.43 kg |
China RoHS compliance | Out of scope |
Connection Internal/External | External |
Connection size [in] | 5/16 in |
Connection size [mm] | 8 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.078 in² |
Flow area [mm2] | 50 mm² |
Flow diameter [in] | 0.315 in |
Flow diameter [mm] | 8 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/4 |
Inlet connection type | G |
Lift [mm] | 1.45 mm |
Nominal diameter |
DN |
Outlet connection size [in] | 1 |
Packing format | Single pack |
PED category | IV |
Pressure certificate | TÜV certificate included |
Pressure setting [bar] | 15 bar |
Pressure setting [psig] | 218 psig |
Product description | Safety Relief Valve |
Product group | Safety relief valves |
Product Name Description | Safety relief valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R170 R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R452C R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R600 R600a R717 R744 |
Temp. range with POV [°C] [max] | 100 °C |
Temp. range with POV [°C] [min] | -50 °C |
Temp. range with POV [°F] [max] | 212 °F |
Temp. range with POV [°F] [min] | -58 °F |
Temp.range w.Safety valve [°C] [max] | 100 °C |
Temp.range w.Safety valve [°C] [min] | -30 °C |
Temp.range w.Safety valve [°F] [max] | 212 °F |
Temp.range w.Safety valve [°F] [min] | -22 °F |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -22 °F |
Type | BSV 8 |
UK RoHS compliance | Out of scope |