Thermostatic expansion valve, TE 2, R404A/R507A
068Z3405
Temperature range [°C]: -40 - 10, MOP Point [°C]: 15, Pressure equalization: Externally equalized
Temperature range [°C]: -40 - 10, MOP Point [°C]: 15, Pressure equalization: Externally equalized
Gross weight | 0.316 Kilogram |
Net weight | 0.292 Kilogram |
Volume | 0.489 Liter |
EAN | 5702422125419 |
Gross weight | 0.316 Kilogram |
Net weight | 0.292 Kilogram |
Volume | 0.489 Liter |
EAN | 5702422125419 |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Contain batteries | No |
Direction | Angleway |
Equalization connection type | Flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Identical product | 068Z3638 |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
MOP Point [psig] | MOP 120 |
MOP Point [°C] | 15 °C |
MOP Point [°F] | 60 °F |
Outlet connection type | Flare |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Parts included | Bulb strap |
Parts Program name | T2/TE2 |
PED category | Art. 4, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 20 pc |
Rated cap. cond. Range N [IMP] |
OS=10.8 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=6K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A/R507A |
SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
Serviceable | TXV spare parts |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | TE 2 |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Contain batteries | No |
Direction | Angleway |
Equalization connection type | Flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Identical product | 068Z3638 |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
MOP Point [psig] | MOP 120 |
MOP Point [°C] | 15 °C |
MOP Point [°F] | 60 °F |
Outlet connection type | Flare |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Parts included | Bulb strap |
Parts Program name | T2/TE2 |
PED category | Art. 4, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 20 pc |
Rated cap. cond. Range N [IMP] |
OS=10.8 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=6K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A/R507A |
SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
Serviceable | TXV spare parts |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | TE 2 |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |