Shows 83 product(s)
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 2.400
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 4.600
Inlet connection type: Soldering, Outlet connection type: Soldering, Connection standard: ASME B 16.22, Kv value [m³/h]: 0.600
Inlet connection type: Socket weld, Outlet connection type: Socket weld, Connection standard: ASME B 16.11, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 6.000
Inlet connection type: Socket weld, Outlet connection type: Socket weld, Connection standard: ASME B 16.11, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 12.000