4-way reversing valve coil, STF-01AJ585B1
061L2215
This product has been discontinued.
Gross weight | 0.441 Kg |
Net weight | 0.419 Kg |
Volume | 0.158 Liter |
EAN | 5702428910910 |
Gross weight | 0.441 Kg |
Net weight | 0.419 Kg |
Volume | 0.158 Liter |
EAN | 5702428910910 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve coil |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | STF |
Type designation | STF-01AJ585B1 |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve coil |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | STF |
Type designation | STF-01AJ585B1 |
UK RoHS compliance | Out of scope |