Accessory, Capillary tube
Accessory, Capillary tube

060-016366

Capillary Tube, Used for product: KP;MP;RT

Product details

Gross weight 0.14 kg
Net weight 0.13 kg
EAN 5702428365222

 

Capillary tube length [in] 78 in
Capillary tube length [mm] 2000 mm
Capillary tube material Copper
Connection notes 21 mm tube "tail"
Identical product 060-019366
Packing format Multi pack
Pressure inlet conn. size [in] 1/4 in
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product group Switches accessories
Product name Capillary tube
Quantity per packing format 40 pc
Type Accessory
Type designation Capillary tube
Used for product KP
MP
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services