Temperature sensor, AKS 11
Temperature sensor, AKS 11

084N0056

Cable length [in]: 9.84, Cable length [m]: 0.25, Electrical connection: M8 - 3 Pin

Product details

Gross weight 0.02 kg
Net weight 0.01 kg
EAN 5702423164141

 

Ambient temperature max. [°C] 100 °C
Ambient temperature max. [°F] 212 °F
Cable length [in] 9.84 in
Cable length [m] 0.25 m
Cable tempr. range [°C] [Max] 100 °C
Cable tempr. range [°C] [Min] -40 °C
Cable type PVC
Electrical conn. comments 2 wire, 3 pins
Electrical connection M8 - 3 Pin
Electrical connection size 2 wire
Measuring range [°C] [Max] 100 °C
Measuring range [°C] [Min] -40 °C
Measuring range [°F] [Max] 212 °F
Measuring range [°F] [Min] -58 °F
Packing format Industrial pack
Product family name AKS
Product group Sensors
Product name Temperature sensor
Quantity per packing format 50 pc
Sensor elem. resistance [Ohm] 1000 Ohm
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Type AKS 11
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services