Gas detection unit, Basic
148H6056
This product has been discontinued.
Gas detecting sensor version: Basic + AC, Sensor 1 type: Semiconductor, Refrig. range [ppm] sensor1: 0 - 2000
Gas detecting sensor version: Basic + AC, Sensor 1 type: Semiconductor, Refrig. range [ppm] sensor1: 0 - 2000
Gross weight | 0.007 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5714279919509 |
Gross weight | 0.007 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5714279919509 |
Alarmlimits high [ppm] sensor1 | 900 ppm |
Alarmlimits low [ppm] sensor1 | 500 ppm |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Basic + AC |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [VA] | 5 VA |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Refrig. range [ppm] sensor1 [max] | 2000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants |
R404A R507A |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Semiconductor |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Supply voltage [V] DC [max] | 240 V |
Supply voltage [V] DC [max] | 240 V |
Supply voltage [V] DC [min] | 100 V |
Supply voltage [V] DC [min] | 100 V |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | -22 °F |
Type | Basic |
Alarmlimits high [ppm] sensor1 | 900 ppm |
Alarmlimits low [ppm] sensor1 | 500 ppm |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Basic + AC |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [VA] | 5 VA |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Refrig. range [ppm] sensor1 [max] | 2000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants |
R404A R507A |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Semiconductor |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Supply voltage [V] DC [max] | 240 V |
Supply voltage [V] DC [max] | 240 V |
Supply voltage [V] DC [min] | 100 V |
Supply voltage [V] DC [min] | 100 V |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | -22 °F |
Type | Basic |