Crankcase heater, Belt heater
120Z5041
This product is not available in this store. Please contact your local Customer Service Center.
Belt type crankcase heater, 55/70 W, 400/460 V (NAM/LAM only)
Belt type crankcase heater, 55/70 W, 400/460 V (NAM/LAM only)
Gross weight | 304.5 Gram |
Net weight | 290 Gram |
Volume | 0.85 Liter |
EAN | 5702428251716 |
Gross weight | 304.5 Gram |
Net weight | 290 Gram |
Volume | 0.85 Liter |
EAN | 5702428251716 |
Approval |
CE UL UKCA |
Brand technique | Compressors Accessories |
Description | Belt type crankcase heater, 55/70 W, 400/460 V (NAM/LAM only) |
Family | Crankcase heater |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 4 |
Product group | Compressors Accessories |
Product Name Description | Crankcase heater |
REACH Candidate List substances | No |
Type | Belt heater |
Usage |
HCJ090-120 HCM094-120 HCP094-120 HLJ083 HLM078-081 HLP081 MLZ/MLM 015-019-021-026, LLZ |
Approval |
CE UL UKCA |
Brand technique | Compressors Accessories |
Description | Belt type crankcase heater, 55/70 W, 400/460 V (NAM/LAM only) |
Family | Crankcase heater |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 4 |
Product group | Compressors Accessories |
Product Name Description | Crankcase heater |
REACH Candidate List substances | No |
Type | Belt heater |
Usage |
HCJ090-120 HCM094-120 HCP094-120 HLJ083 HLM078-081 HLP081 MLZ/MLM 015-019-021-026, LLZ |